![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/K4/BT-K4431-WEB-R.jpg)
LivingNow 1-moduliger Passiv-Infrarot-Bewegungsmelder mit Neutralleiter
Living Now
Bticino
LivingNow 1-moduliger Passiv-Infrarot-Bewegungsmelder mit Neutralleiter
Best.-Nr. K4431
EAN.
8005543612552
Rabattgruppe : 54
78,20 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Movement sensor |
---|---|
Sensor type | Passive infrared |
With DALI interface | No |
Constant light control | Yes |
HVAC-control | No |
Forced switch on | No |
Forced switch off | No |
Animal zone | No |
Creep-under protection | Yes |
Background monitoring | No |
Networkable | Yes |
Scan angle | 120 ° |
Optimum mounting height | 2.5 m |
Staircase light controller | Yes |
Bridging switch | No |
Max. reach sideways | 6 m |
Max. presence range | 40 m² |
Max. reach frontally | 6 m |
Diameter reach on floor | 6 m |
Suitable for wireless transmission | No |
Remote operation | No |
Supplied remote control | No |
Response value sensitivity adjustable | Yes |
Response value luminosity adjustable | Yes |
With signal unit | No |
Teach-function for response value luminosity | No |
Dim function with dimmer basic element | No |
Mounting method | Flush-mounted |
Suitable for ceiling mounting | No |
Suitable for wall mounting | No |
Connection type | Screwed terminal |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Other |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Black |
RAL-number (similar) | 9011 |
---|---|
Transparent | No |
Degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Voltage type | AC |
Frequency | 50-60 Hz |
Nominal voltage | 230-230 V |
Min. switch-on time | 30 s |
Max. duty cycle | 600 min |
Detection angle horizontal | 2-30 ° |
Suitable for C-load | No |
Temperature | 5-40 °C |
Number of switching zones | 1 |
Max. starting current | 2 A |
Min. starting current | 0.5 A |
Substation input | No |
With alarm function | No |
With acoustic sensor | No |
Width | 44 mm |
Height | 45 mm |
Depth | 50 mm |
Built-in depth | 33.5 mm |
Min. depth of built-in installation box | 41.5 mm |
With connection cable | No |
Connection cable length | 0 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Mandatory neutral | Yes |
Terminal marking indication | No |
Terminals capacity | 1.5-2.5 mm² |
Cable nature for connection | Flexible |
Label space/information surface | No |
Entry membrane gland type | Flexible to cut |
Auto switch | No |
Dokumentation
3 Dokumente
Technisches Datenblatt
Technisches Datenblatt
Bedienungsanleitung
1 Dokument
BIM-Datei
WÄHLEN SIE EINE AKTION