![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/771344-LEGRAND-1000.jpg)
Wippe Symbol Lampe" Galea soft aluminium"
Pro21
Legrand
Wippe Symbol Lampe" Galea soft aluminium"
Best.-Nr. 771344
EAN.
3245067713440
Rabattgruppe : 22
9,66 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | One-part rocker |
---|---|
Imprint/indication | Symbol "light" |
Utilization | Switch/push button |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Glossy |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
Width | 64 mm |
Height | 53 mm |
Depth | 18.5 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |