![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/83/LG-8313130-WEB-R.jpg)
Winkelkupplung H60 Sendzimirverzinkt
GLO4 Kabelleiter SVZ/ THZ
Legrand
Winkelkupplung H60 Sendzimirverzinkt
Best.-Nr. 8313130
EAN.
3414972355346
Rabattgruppe : 85
22,35 €
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
Model | Corner joint |
---|---|
Hinged joint horizontal | Yes |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
Suitable for cable management system height | 60-60 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 170.55 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
EPD-Erklärung
WÄHLEN SIE EINE AKTION