![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/38/LG-382025-WEB-R.jpg)
Verschraubung AM-MF PG11-12
RTA Schlauch und Rohr
Legrand
Verschraubung AM-MF PG11-12
Best.-Nr. 382025
EAN.
3414970411648
Rabattgruppe : 78
12,30 €
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
Nominal diameter | 12 mm |
---|---|
Degree of protection (IP) conduit dependant | 65-65 |
Model | Straight |
Revolving thread | Yes |
Construction type | External thread |
Thread type | Other |
Thread connection size | PG11 |
One-piece | No |
Housing material | Brass |
Surface protection | Nickel-plated |
Lowest inner diameter hose | 12 mm |
---|---|
Max. outer diameter hose | 18 mm |
Thread length | 8 mm |
Approved in combination with protective conduit according to DIN EN 61386-23 | Yes |
Approved in combination with protective conduit UL | Yes |
Operating / setting temperature | -15-60 °C |
Number of inlets | 1 |
With grounding connection | No |
Storage temperature | -20-70 °C |
Halogen free | Yes |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
EPD-Erklärung
WÄHLEN SIE EINE AKTION