Direkt zum Inhalt
Logo print

Valena Life Abd.Lautspr.Ausl. 2-fach Farbe: Ultraweiß

Valena Life Allure Legrand

Valena Life Abd.Lautspr.Ausl. 2-fach Farbe: Ultraweiß

Best.-Nr. 755370 EAN. 3414970459695
Rabattgruppe : 16
8,51 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 2
With strain relief No
Luster terminal No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 54.8 mm
Device height 54.8 mm
Device depth 7.6 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C

Dokumentation

1 Dokument
AutoCAD 3D
755370_AllCATPart.stp ifc (6.19 Mo)