![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/75/LG-752885-WEB-S.jpg)
Valena Allure with Netatmo Wandsender 1-Fach Farbe: Schwarz
MyHOME Funk
Legrand
Valena Allure with Netatmo Wandsender 1-Fach Farbe: Schwarz
Best.-Nr. 752885
EAN.
3414971156319
Rabattgruppe : 19
46,55 €
/
Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Radio frequency | 2400 MHz |
---|---|
Rolling code system | Yes |
Code length (Bit) | 128 |
Range | 185 m |
Number of commands | 2 |
With manual radio transmitter | Yes |
Flush-mounted radio transmitter | No |
Surface mounted radio transmitter | Yes |
With radio coding device | Yes |
Degree of protection (IP) | IP40 |
Keyboard protection cover | No |
Current supply | Battery |
Width | 90 mm |
Height | 90 mm |
Depth | 12 mm |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0 mA |
Mandatory neutral | No |
Stress test conformity (1000V) | No |
Colour | Black |
Halogen free | Yes |
---|---|
Antimicrobial treatment | No |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Lighting management |
Connectable by Internet box | Yes |
Dokumentation
4 Dokumente
Technisches Datenblatt
Bedienungsanleitung
Bedienungsanleitung
Bedienungsanleitung
3 Dokumente
Konformitätserklärung
Decl. UE RED-A 4130 A
(0.64 Mo)
Konformitätserklärung
Decl. UE RED-A 3753 C
(0.25 Mo)
Konformitätserklärung
OC / CB-FR_711913
(0.72 Mo)
WÄHLEN SIE EINE AKTION