Direkt zum Inhalt
Logo print

Valena Allure with Netatmo Wandsender 1-Fach Farbe: Aluminium

MyHOME Funk Legrand

Valena Allure with Netatmo Wandsender 1-Fach Farbe: Aluminium

Best.-Nr. 752785 EAN. 3414971155978
Rabattgruppe : 19
46,55 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP40
Keyboard protection cover No
Current supply Battery
Width 90 mm
Height 90 mm
Depth 12 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Aluminium
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Dokumentation

4 Dokumente
Technisches Datenblatt
F02612EN-00.pdf pdf (0.17 Mo)
Bedienungsanleitung
LE10676AA_AT.pdf pdf (0.17 Mo)
Bedienungsanleitung
LE10676_DE.pdf pdf (0.17 Mo)
Bedienungsanleitung
LE10676_HUB_ECO.pdf pdf (0.16 Mo)
3 Dokumente
Konformitätserklärung
Konformitätserklärung
Konformitätserklärung
OC / CB-FR_711913 (0.72 Mo)