Direkt zum Inhalt
Logo print

TX3 Leitungsschutzschalter B-Charakteristik, 32A, 3-polig+N, 10kA, 400VAC, 4TE

LS Schalter Legrand

TX3 Leitungsschutzschalter B-Charakteristik, 32A, 3-polig+N, 10kA, 400VAC, 4TE

Best.-Nr. 404143 EAN. 3414970393036
Rabattgruppe : 41
185,90 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Built-in depth 44 mm
Release characteristic B
Number of poles (total) 4
Number of protected poles 3
Rated current 32 A
Rated voltage 400 V
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Rated short-circuit breaking capacity Icn according to EN 60898 at 230 V 16 kA
Voltage type AC
Rated short-circuit breaking capacity Icn according to EN 60898 at 400 V 10 kA
Frequency 50-60 Hz
Current limiting class 3
Flush-mounted installation Yes
Concurrently switching neutral conductor Yes
Pollution degree 2
Additional equipment possible Yes
Width in number of modular spacings 4
Degree of protection (IP) IP20
Explosion-proof No
Width 70.8 mm
Height 88 mm
Depth 77.8 mm
Degree of impact strength (IK) IK02
Storage temperature -40-70 °C
Nominal voltage 240-415 V
Electric supplying direction By the top or bottom
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Label space/information surface Yes
Mounting method DIN rail

Dokumentation

1 Dokument
Technisches Datenblatt
F01900EN-01.pdf pdf (2.18 Mo)
1 Dokument
AutoCAD 3D
404245.dwg dwg (0.33 Mo)
2 Dokumente
Konformitätserklärung
VDE-40042812 (0.68 Mo)
Konformitätserklärung
OC / CB-IT-21485 (0.18 Mo)