Direkt zum Inhalt
Logo print

TX3 Fehlerstromschutzschalter 40A, 4-polig, 100mA, Typ F-G, 400VAC, 4TE

FI und FI/LS Schalter Legrand

TX3 Fehlerstromschutzschalter 40A, 4-polig, 100mA, Typ F-G, 400VAC, 4TE

Best.-Nr. 411818 EAN. 3414970693655
Rabattgruppe : 45
321,00 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of poles 4
Rated voltage 400 V
Rated current 40 A
Rated fault current 0.1 A
Rated insulation voltage Ui 500 V
Rated impulse withstand voltage Uimp 4 kV
Mounting method DIN rail
Leakage current type F
Selective protection No
Short-time delayed tripping Yes
Short-circuit breaking capacity (Icw) 10 kA
Surge current capacity 3 kA
Voltage type AC
With interlocking device Yes
Frequency 50 Hz
Additional equipment possible Yes
Degree of protection (IP) IP2X
Width in number of modular spacings 4
Built-in depth 44 mm
Ambient temperature during operating -25-60 °C
Pollution degree 2
Connectable conductor cross section multi-wired 0.75-35 mm²
Connectable conductor cross section solid-core 0.75-50 mm²
RAL-number (similar) 7035
Explosion-proof No
Width 71.2 mm
Height 83 mm
Depth 77.8 mm
Degree of impact strength (IK) IK04
Storage temperature -40-70 °C
Electric supplying direction By the top or bottom
Terminal marking indication Yes
Stress test conformity (1000V) Yes
Colour Grey
Halogen free Yes
Connection type Screwed terminal
Label space/information surface Yes

Dokumentation

1 Dokument
Technisches Datenblatt
F01576EN-03.pdf pdf (0.7 Mo)
3 Dokumente
Konformitätserklärung
Konformitätserklärung
EPD-Erklärung
LGRP-00366-V02.01-EN.pdf pdf (0.64 Mo)