![](https://assets.legrand.com/pim/PHOTOS-WEB/BT-LN4380N-WEB-R.jpg)
Tragbare LED-Leuchte 2 Module
LivingLight
Bticino
Tragbare LED-Leuchte 2 Module
Best.-Nr. LN4380N
EAN.
8005543540077
Rabattgruppe : 55
78,50 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Built-in |
---|---|
Suitable for labelling type | Sticker |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | Other |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 110-240 V |
Nominal current | 450-450 mA |
Degree of protection (IP) | Other |
---|---|
Nominal operation time | 2-2 h |
Width | 44 mm |
Height/depth | 43 mm |
Length | 44 mm |
Built-in height/depth | 33 mm |
Contains Batteries and/or Accumulator | Yes |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 8 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
Dokumentation
1 Dokument
Bedienungsanleitung
WÄHLEN SIE EINE AKTION