Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

Tragbare LED-Leuchte 2 Module

Axolute Bticino

Tragbare LED-Leuchte 2 Module

Best.-Nr. H4380N EAN. 8005543540084
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Mounting method Built-in
Suitable for labelling type Sticker
Monitoring equipment None
Suitable for continuous circuit Yes
With remote switch connection No
Power supply system Peripheral (individual battery)
Battery quality NiMH
Lamp type LED not exchangeable
With light source Yes
Lamp holder Other
Housing material Plastic
Housing colour Other
Material cover Plastic, opal
Voltage type AC
Nominal voltage 110-240 V
Nominal current 450-450 mA
Degree of protection (IP) Other
Nominal operation time 2-2 h
Width 45 mm
Height/depth 43 mm
Length 45 mm
Built-in width 45 mm
Built-in height/depth 39 mm
Built-in length 45 mm
Contains Batteries and/or Accumulator Yes
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Nickel-Metalhydride
Number of Pack 1 2
Number of Single Element (Pack1) 3
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

Dokumentation

1 Dokument
Bedienungsanleitung
LE08308AA.pdf pdf (0.51 Mo)