Direkt zum Inhalt
Logo print
Dieses Produkt ist nicht mehr verfügbar

TECH STECKDOSE 2P ITAL.NORM 1M

LivingLight Bticino

TECH STECKDOSE 2P ITAL.NORM 1M

Best.-Nr. NT4180 EAN. 8012199432403
Preis auf Anfrage
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Nachfolge Produkt
title
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Italian type Bipasso
Protective contact Round
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 1
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Aluminium
RAL-number (similar) 9006
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Snap mounting (engagement)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator Aluminium
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK00
Device width 22 mm
Device height 44 mm
Device depth 37 mm
Min. depth of built-in installation box 36 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 26 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentation

1 Dokument
Technisches Datenblatt
F01684EN-00.pdf pdf (2.43 Mo)
1 Dokument
EPD-Erklärung
LGRP-00165-V01.01-EN.pdf pdf (1.09 Mo)