Direkt zum Inhalt
Logo print

Taster Klingelsymbol 2M Weiss

LivingLight Bticino

Taster Klingelsymbol 2M Weiss

Best.-Nr. NT4042M2N EAN. 8005543419915
Rabattgruppe : 55
9,97 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Modular device for domestic switching devices
Model Single push button
Method of operation Push button
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 1
Number of contacts as change-over contact 0
Contactless type No
Number of rockers 1
Number of modules (module system) 2
Number of poles 1
Nominal voltage 250 V
Rated current 10 A
With lighting Yes
With complemantary luminous signal Yes
Feedback-signal contact No
Connection type Screwed terminal
Mounting method Module frame
Type of fastening Engage (snap)
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
RAL-number (similar) 9006
Transparent No
Label space/information surface No
Imprint Symbol "bell"
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) Other
Device width 44 mm
Device height 44 mm
Device depth 37 mm
Min. depth of built-in installation box 36 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 26 mm
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F01530EN-00.pdf pdf (0.74 Mo)