![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-480796-WEB-R.jpg)
T-Stück 500x60 Sendzimirverzinkt
Kabelrinnen
Legrand
T-Stück 500x60 Sendzimirverzinkt
Best.-Nr. 480796
EAN.
3414971029255
Rabattgruppe : 85
236,80 €
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
Cable tray height | 60 mm |
---|---|
Cable tray width | 500 mm |
Construction type | T-piece horizontal |
Inner radius | 100 mm |
NATO-mounting holes | No |
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
4 Dokumente
Technisches Datenblatt
Whitebook
Montageanleitung
Technisches Handbuch
WÄHLEN SIE EINE AKTION