![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-486877-WEB-R.jpg)
Steigestück 90° 600x60 V4A
Kabelrinnen
Legrand
Steigestück 90° 600x60 V4A
Best.-Nr. 486877
EAN.
3414971037168
Rabattgruppe : 85
464,80 €
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
Change of direction | Vertically rising |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 160 mm |
Cable tray height | 60 mm |
Cable tray width | 600 mm |
Material thickness | 0.7 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Stainless steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
2 Dokumente
Technisches Handbuch
Technisches Datenblatt
WÄHLEN SIE EINE AKTION