Steckdose (SL) erhöhter Berührungsschutz Klappdeckel Beschriftungsfeld Creo ultraweiß
Pro21
Legrand
Steckdose (SL) erhöhter Berührungsschutz Klappdeckel Beschriftungsfeld Creo ultraweiß
Best.-Nr. 776226
EAN.
3245067762264
Rabattgruppe : 21
22,85 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Number of active contacts (round) | 1 |
Number of active contacts (flat) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of units | 1 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | Other |
Connection type | Push-in clamp |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 1013 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Colour of switch operator | White |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK02 |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 46.5 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Built-in depth | 31 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Power Delivery | No |
Cable nature for connection | Rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Other |
Cover | Central cover plate |
Connected object | No |