![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/348042-LEGRAND-1000.jpg)
Sprosse R21S 41x21 200mm Sendzimirverzinkt
Stiele und Konsolen
Legrand
Sprosse R21S 41x21 200mm Sendzimirverzinkt
Best.-Nr. 348042
EAN.
3414970680891
Rabattgruppe : 85
6,64 €
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
Length | 200 mm |
---|---|
Width | 41 mm |
Height | 21 mm |
Slit width | 22 mm |
Material thickness | 1.5 mm |
Profile shape | C-profile |
Model | Singular profile |
Type of perforation | Back perforated |
Hole width | 13 mm |
With toothing | No |
Snap-off | No |
---|---|
Load bearing capacity | 4 kN |
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
1 Dokument
Technisches Datenblatt
WÄHLEN SIE EINE AKTION