![](https://assets.legrand.com/pim/PHOTOS-WEB/NETATMO/NT/NA-NTH-PRO-WEB-R.jpg)
Smartes Thermostat Netatmo zur Steuerung von Heizungsanlagen
Heizlösung
NETATMO
Smartes Thermostat Netatmo zur Steuerung von Heizungsanlagen
Best.-Nr. NTH-PRO
EAN.
3700730502665
Rabattgruppe : C1
166,66 €
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
Regulation type on/off | Yes |
---|---|
Regulation type modulating | No |
Communications protocol | Other |
Type of power supply | Other |
Connection | 2-wire |
With receiver | Yes |
Measuring range | 0-50 °C |
External sensor | No |
With thermal feedback | No |
Control characteristic | PID |
Adaptive (self-learning) | Yes |
Suitable for heating | Yes |
Number of heater outputs | 1 |
Suitable for cooling | No |
Number of cooler outputs | 0 |
Ventilation | No |
Number of ventilation outputs | 0 |
Differential value | 0.3-0.3 K |
Adjustable differential | Yes |
Sensor/feeler type | Resistance sensor |
Temperature readable | Yes |
With display | Yes |
Type of clock | Day clock |
Clock model | Digital |
Overtime switch | No |
Optimisation | Yes |
With tap water circuit | No |
Operation | Button |
Suitable for floor heating control | Yes |
Suitable for district heating control | Yes |
Remote operation possible | Yes |
IFTTT support available | Yes |
With presence perception | No |
---|---|
Weather-dependent control system | Yes |
Number of switching programmes | 10 |
Contact type | Normally open contact (NO) |
Max. contact voltage | 250 V |
Degree of protection (IP) | IP30 |
Colour | White |
Width | 83 mm |
Depth | 46 mm |
Height | 83 mm |
Class of the temperature control | IV |
Standby power consumption (solstandby) | 0.5 W |
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | 0-50 °C |
Storage temperature | 0-50 °C |
Voltage type | AC/DC |
Standby consumption | 10 mA |
Halogen free | Yes |
Mounting method | Surface mounted |
Contains Batteries and/or Accumulator | Yes |
Connected object | Yes |
Operating method | Wifi network , RF |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Apple Siri , Amazon Alexa |
Application name | Home + Control |
Product use function | Thermal comfort management |
Connectable by Internet box | Yes |
Software Update Duration (years) | 3 |
Dokumentation
1 Dokument
Bedienungsanleitung
1 Dokument
EPD-Erklärung
WÄHLEN SIE EINE AKTION