Direkt zum Inhalt
Logo print
Neu title
title
title

Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Anthrazit

SEANO Legrand

Seano with Netatmo Vernetzter Schalter inkl. Dimmeroption ohne Neutralleiteranschluss inkl. Abdeckung in der Farbe Anthrazit

Best.-Nr. 765932 EAN. 3414972638104
Rabattgruppe : 19
54,00 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Model Tronic
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory Yes
Applicable with button No
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Grey
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 1.3 A
Switch capacity 5-300 W
Number of channels 1
Type of fastening Mounting with claw and screw
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 72.9 mm
Height 72.9 mm
Depth 46 mm
Built-in depth 33 mm
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0.1 mA
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 2
Terminals capacity 0.75-2.5 mm²
Cable section 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

Dokumentation

2 Dokumente
Bedienungsanleitung
LE13175AA_DE.pdf pdf (0.64 Mo)
Technisches Datenblatt
F03700EN-01.pdf pdf (0.79 Mo)