Direkt zum Inhalt
Logo print
Neu title
title

SEANO Steckdose französischer/ belgischer Standard, Steckklemmen, mit erhöhtem Berührungsschutz, Farbausführung: Anthrazit lackiert

SEANO Legrand

SEANO Steckdose französischer/ belgischer Standard, Steckklemmen, mit erhöhtem Berührungsschutz, Farbausführung: Anthrazit lackiert

Best.-Nr. 765480 EAN. 3414972550604
Rabattgruppe : S3
10,50 € / 1 piece Verpackungseinheit 5 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Earthing pin
Concurrently switching neutral conductor No
Protective contact Round
Number of active contacts (round) 2
Number of active contacts (flat) 0
Number of active contacts (square) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour Anthracite
RAL-number (similar) 7016
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Lacquered
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 72.9 mm
Device height 72.9 mm
Device depth 37 mm
Min. depth of built-in installation box 32 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 27.8 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Terminal marking indication No
Prewired No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Not applicable
Cover Central cover plate
Connected object No

Dokumentation

1 Dokument
Konformitätserklärung