SEANO Schutzkontakt-Steckdose, Steckklemmen, 16 A, 250 V, mit erhöhtem Berührungsschutz, Klappdeckel IP21, Farbausführung: Ultraweiß
SEANO
Legrand
SEANO Schutzkontakt-Steckdose, Steckklemmen, 16 A, 250 V, mit erhöhtem Berührungsschutz, Klappdeckel IP21, Farbausführung: Ultraweiß
Best.-Nr. 765123
EAN.
3414972550338
Rabattgruppe : S2
14,30 €
/
1 piece
Verpackungseinheit
10 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Socket outlet CEE 7/3 (type F) |
---|---|
Protective contact | Other |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Number of socket outlets switchable | 0 |
Number of phases | 1 |
Imprint/indication | None |
Connection type | Push-in clamp |
With hinged lid | Yes |
With enhanced contact protection | Yes |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Antimicrobial treatment | No |
With loop through function | Yes |
With on/off switch | No |
Rotated central insert | No |
Nominal current | 16 A |
Nominal voltage | 250 V |
Frequency | 50-60 Hz |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK04 |
Device width | 81.3 mm |
Device height | 86.2 mm |
Device depth | 48.2 mm |
Min. depth of built-in installation box | 32 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
Built-in depth | 29 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Terminal marking indication | No |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Cable section | 2.5-2.5 mm² |
Cable support | Not applicable |
Cover | Central cover plate |
Connected object | No |
Dokumentation
2 Dokumente
Technisches Datenblatt
Technisches Datenblatt
3 Dokumente
Konformitätserklärung
VDE-40057787
(0.32 Mo)
Konformitätserklärung
OC / CB-HU-004319-M1
(0.79 Mo)
Konformitätserklärung
OVE-131-289-00
(0.34 Mo)
WÄHLEN SIE EINE AKTION