Direkt zum Inhalt
Logo print
Neu title
title
title

Seano MyHome Szenentaster zum Abrufen von 4 Szenarien inkl. Abdeckung in der Farbe Schwarz

SEANO Legrand

Seano MyHome Szenentaster zum Abrufen von 4 Szenarien inkl. Abdeckung in der Farbe Schwarz

Best.-Nr. 765812
Rabattgruppe : 56
93,50 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Model Other
Type of load Other
Substation input No
Light value memory No
Applicable with button Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour Black
Transparent Yes
Number of channels 4
Type of fastening Mounting with claw and screw
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Width 72.9 mm
Height 72.9 mm
Depth 42 mm
Built-in depth 11.7 mm
Degree of impact strength (IK) IK02
Degree of protection (IP) IP20
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity 1-1.5 mm²
Label space/information surface Yes
Contains Batteries and/or Accumulator No
Connected object No