![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765712-WEB-R.jpg)
Seano MyHome Szenentaster zum Abrufen von 4 Szenarien inkl. Abdeckung in der Farbe Aluminium
SEANO
Legrand
Seano MyHome Szenentaster zum Abrufen von 4 Szenarien inkl. Abdeckung in der Farbe Aluminium
Best.-Nr. 765712
Rabattgruppe : 56
93,50 €
/
Stück
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Assembly arrangement | Basic element with central cover plate |
---|---|
Model | Other |
Type of load | Other |
Substation input | No |
Light value memory | No |
Applicable with button | Yes |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Aluminium |
Transparent | Yes |
Number of channels | 4 |
Type of fastening | Mounting with claw and screw |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
---|---|
IFTTT support available | No |
Width | 72.9 mm |
Height | 72.9 mm |
Depth | 42 mm |
Built-in depth | 11.7 mm |
Degree of impact strength (IK) | IK02 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminal marking indication | Yes |
Halogen free | Yes |
Antimicrobial treatment | No |
Connection type | Screwed terminal |
Terminals capacity | 1-1.5 mm² |
Label space/information surface | Yes |
Contains Batteries and/or Accumulator | No |
Connected object | No |