![](https://assets.legrand.com/pim/PHOTOS-WEB/LG-765130-WEB-R_4.jpg)
SEANO Einsatz Potentialausgleich-Steckdose, mit Anschlussbolzen nach DIN 42 801, Farbausführung: Ultraweiß
SEANO
Legrand
SEANO Einsatz Potentialausgleich-Steckdose, mit Anschlussbolzen nach DIN 42 801, Farbausführung: Ultraweiß
Best.-Nr. 765130
EAN.
3414972544504
Rabattgruppe : S2
34,50 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Model | Other |
---|---|
Concurrently switching neutral conductor | No |
Protective contact | Other |
Number of active contacts (round) | 0 |
Number of active contacts (flat) | 0 |
Number of active contacts (square) | 0 |
With complemantary luminous signal | No |
Number of ports USB-A | 0 |
Number of ports USB-C | 0 |
Max. current rating of USB power supply | 0 A |
Number of units | 1 |
Number of modules (module system) | 2 |
Number of socket outlets switchable | 0 |
Number of phases | 0 |
Imprint/indication | Other |
Connection type | Screwed terminal |
With hinged lid | No |
With enhanced contact protection | No |
Label space/information surface | No |
Colour | White |
RAL-number (similar) | 9003 |
Metallic colour | No |
Transparent | No |
Lockable | No |
Eject-mechanism | No |
Insulated mounting | No |
With function lighting | No |
With orientation lighting | No |
Over voltage protection | No |
Fault current protection | No |
With miniature fuse | No |
Special power supply | No special power supply |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
Material | Plastic |
Material quality | Thermoplastic |
---|---|
Halogen free | Yes |
Surface protection | Untreated |
Surface finishing | Glossy |
Antimicrobial treatment | Yes |
With loop through function | No |
Number of loop throughs | 0 |
With on/off switch | No |
Rotated central insert | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Device width | 72.9 mm |
Device height | 72.9 mm |
Device depth | 54.7 mm |
Min. depth of built-in installation box | 40 mm |
Compatible with Apple HomeKit | No |
Compatible with Amazon Alexa | No |
Compatible with Google Assistant | No |
IFTTT support available | No |
With Wi-Fi signal repeater | No |
With built-in bluetooth speaker | No |
For heavy conditions according to VDE | No |
Compliant with UK Building Regulations Part M | No |
Built-in depth | 27.4 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Voltage type | Not applicable |
Power Delivery | No |
Terminal marking indication | Yes |
Prewired | No |
Cable nature for connection | Flexible or rigid |
Cable support | Other |
Cover | Central cover plate |
Connected object | Yes |
Dokumentation
3 Dokumente
Technisches Datenblatt
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION