Dieses Produkt ist nicht mehr verfügbar
![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/H4/H4652-BTICINO-1000.jpg)
SCS AX SZENARIENTAST.8 SZENEN
MyHOME
Bticino
SCS AX SZENARIENTAST.8 SZENEN
Best.-Nr. H4652
EAN.
8005543498279
Preis auf Anfrage
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Mounting method | Flush-mounted |
With anti-theft/dismantling protection | No |
With bus connection | Yes |
Number of actuation points | 8 |
Number of buttons | 8 |
With LED indication | Yes |
With label area | Yes |
With display | No |
Material | Plastic |
Material quality | Thermoplastic |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | Other |
RAL-number (similar) | 9011 |
Transparent | Yes |
With room temperature controller | No |
With IR sensor | No |
Degree of protection (IP) | IP20 |
---|---|
Min. depth of built-in installation box | 55 mm |
Width | 45 mm |
Height | 45 mm |
Depth | 24 mm |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 0-40 °C |
Storage temperature | -10-70 °C |
Frequency | 0-0 Hz |
Standby consumption | 20 mA |
Terminal marking indication | No |
Halogen free | No |
Antimicrobial treatment | No |
Terminals capacity | 0.34-2.5 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | Yes |
Addressable | Yes |
Connected object | No |
Operating method | SCS |
With voice command | Yes |
Programmable | Yes |
Interoperable connection Protocol | Yes |
Connectable by Internet box | Yes |
Product use function | Control & command systems |
Dokumentation
2 Dokumente
Technisches Datenblatt
Bedienungsanleitung
WÄHLEN SIE EINE AKTION