Direkt zum Inhalt
Logo print

Schutzkontaktsteckdose Creo Farbe: Ultraweiß

Pro21 Legrand

Schutzkontaktsteckdose Creo Farbe: Ultraweiß

Best.-Nr. 776221 EAN. 3245067762219
Rabattgruppe : 21
7,48 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Other
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection No
Label space/information surface No
Colour White
RAL-number (similar) 1013
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator White
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK02
Device width 71 mm
Device height 71 mm
Device depth 42.5 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Power Delivery No
Cable nature for connection Flexible or rigid
Cable section 4-4 mm²
Cable support Other
Cover Central cover plate
Connected object No

Dokumentation

1 Dokument
Konformitätserklärung
VDE-40013380 (0.33 Mo)