![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/34/LG-343213-WEB-R.jpg)
Schraubverbinder H60, Tauchfeuerverzinkt
Kabelrinnen
Legrand
Schraubverbinder H60, Tauchfeuerverzinkt
Best.-Nr. 343213
EAN.
8009561612662
Rabattgruppe : 85
7,43 €
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
Model | Longitudinal joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Suitable for cable tray | Yes |
Suitable for cable management system width | 50-600 mm |
Suitable for cable management system height | 50-50 mm |
Suitable for mesh cable tray filament | 0-0 mm |
Length | 180 mm |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
2 Dokumente
Montageanleitung
Technisches Datenblatt
1 Dokument
EPD-Erklärung
WÄHLEN SIE EINE AKTION