RELAIS
LivingLight
Bticino
RELAIS
Best.-Nr. L4330/24
EAN.
8012199494470
Rabattgruppe : 55
25,40 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Type of electric connection | Screw connection |
---|---|
Complete with socket | No |
With detachable clamps | No |
Rated control supply voltage AC 50 Hz | 15-27 V |
Voltage type for actuating | AC |
Drive, polarization | Polarity free |
Drive, switching attitude | Mono stable |
Number of contacts as change-over contact | 1 |
Type of switch contact | Single contact |
Degree of protection (IP) | IP40 |
---|---|
Width | 22 mm |
Height | 44 mm |
Depth | 29 mm |
Built-in depth | 18 mm |
Degree of impact strength (IK) | IK06 |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Colour | Anthracite |