Direkt zum Inhalt
Logo print
Neu title
title
title
title

Plexo New Feuchtraum-Unterputz Wechselschalter mit Krallen 10 AX, Steckklemmen (SL), IP 55, IK 08, in der Farbe: Ultraweiß

Plexo New Legrand

Plexo New Feuchtraum-Unterputz Wechselschalter mit Krallen 10 AX, Steckklemmen (SL), IP 55, IK 08, in der Farbe: Ultraweiß

Best.-Nr. 069852L EAN. 3414971883864
Rabattgruppe : 20
23,40 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK08
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Push-in clamp
Heating switch No
Washing machine switch No
Device width 85 mm
Device height 85 mm
Device depth 57 mm
Built-in depth 31 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -10-40 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F03415EN-00.pdf pdf (0.94 Mo)
1 Dokument
BIM-Datei
3 Dokumente
Konformitätserklärung
NF-NF012_3294/A2 (0.74 Mo)
Konformitätserklärung
OC / CB-FR_715726 (0.74 Mo)
Konformitätserklärung
VDE-40057978 (1.18 Mo)