Direkt zum Inhalt
Logo print

Plexo Classic Steckdose 3-fach waagerecht IP44 Feuchtraum Aufputz Plexo 55 grau

Plexo Classic Legrand

Plexo Classic Steckdose 3-fach waagerecht IP44 Feuchtraum Aufputz Plexo 55 grau

Best.-Nr. 069743 EAN. 3245060697433
Rabattgruppe : 02
61,45 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 3
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication Degree of protection (IP)
Connection type Push-in clamp
With hinged lid Yes
With enhanced contact protection Yes
Label space/information surface No
Colour Grey
RAL-number (similar) 7046
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Surface mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Gerätebreite 228 mm
Device height 86 mm
Device depth 62 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Power Delivery No
Cable nature for connection Rigid
Cable section 2.5-2.5 mm²
Cable support Other
Cover Complete housing
Connected object No

Dokumentation

2 Dokumente
Technisches Datenblatt
F00346EN-01.pdf pdf (1.31 Mo)
Technisches Datenblatt
F00346DE-00.pdf pdf (1.01 Mo)
1 Dokument
AutoCAD 3D
3D_LG-069743.stp ifc (19.79 Mo)
2 Dokumente
Konformitätserklärung
VDE-40023669 (0.37 Mo)
Konformitätserklärung
OC / CB-FR_711334 (0.59 Mo)