Plexo Classic Haube orange Feuchtraum Aufputz Plexo 55 grau
Plexo Classic
Legrand
Plexo Classic Haube orange Feuchtraum Aufputz Plexo 55 grau
Best.-Nr. 069590
EAN.
3245060695903
Rabattgruppe : 02
6,29 €
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
Model | Other |
---|---|
Type of fastening | With screws |
Colour | Orange |
Printed | No |
Width | 59.7 mm |
Height | 59.7 mm |
Depth | 26.7 mm |
---|---|
Degree of impact strength (IK) | IK07 |
Degree of protection (IP) | IP55 |
Operating / setting temperature | -25-60 °C |
Storage temperature | -25-60 °C |