Direkt zum Inhalt
Logo print

Plexo Classic Feuchtraum Aufputz Heizung Not-Aus 2-polig Farbe: Grau

Plexo Classic Legrand

Plexo Classic Feuchtraum Aufputz Heizung Not-Aus 2-polig Farbe: Grau

Best.-Nr. 069726 EAN. 3245060697266
Rabattgruppe : 02
37,40 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system 2-pole switch
Method of operation Rocker/button
Assembly arrangement Basic element with complete housing
Push button switch No
Number of rockers 1
Mounting method Surface mounted
Type of fastening Screw mounting
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7046
Colour of switch operator Grey
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting Glow lamp
Suitable for degree of protection (IP) IP55
Degree of impact strength (IK) IK07
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 80 mm
Device height 84 mm
Device depth 57 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -25-60 °C
Storage temperature -25-60 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Bedienungsanleitung
LE00424AA.pdf pdf (0.35 Mo)
1 Dokument
AutoCAD 3D
3D_LG-069726.stp ifc (3.04 Mo)
3 Dokumente
Konformitätserklärung
Konformitätserklärung
NF-NF012_3289/A1 (0.69 Mo)
Konformitätserklärung
VDE-40023632 (2.52 Mo)