Direkt zum Inhalt
Logo print

Niloe Wechselschalter Kontroll ohne Spreizkralle Farbe: Ultraweiß

Niloe/Suno Legrand

Niloe Wechselschalter Kontroll ohne Spreizkralle Farbe: Ultraweiß

Best.-Nr. 664716 EAN. 3245066647166
Rabattgruppe : 26
27,95 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination Yes
Function lighting Illuminated (on)
Type of lighting LED exchangeable
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 16 A
Switching current for fluorescent lamps 16 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 76 mm
Device height 76 mm
Device depth 34 mm
Built-in depth 20 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -5-35 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 1.5-1.5 mm²

Dokumentation

1 Dokument
Technisches Datenblatt
F01350EN-02.pdf pdf (1.27 Mo)
3 Dokumente
Konformitätserklärung
CEBEC-18686 (3.26 Mo)
Konformitätserklärung
OC / CB-FR_719335 (2.67 Mo)
Konformitätserklärung
OC / CB-677867 (0.76 Mo)