![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864133-WEB-R.jpg)
Niloe Step Wechselschalter 10Ax IP44 Farbe: Ultraweiß
Niloe
Legrand
Niloe Step Wechselschalter 10Ax IP44 Farbe: Ultraweiß
Best.-Nr. 864133
EAN.
3414971124240
Rabattgruppe : 26
19,90 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element with central cover plate |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | White |
RAL-number (similar) | 9003 |
Colour of switch operator | White |
Label space/information surface | No |
Illumination | Optional |
Function lighting | Control and orientation |
Type of lighting | LED exchangeable |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
---|---|
Nominal voltage | 250 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 78 mm |
Device height | 78 mm |
Device depth | 45.9 mm |
Built-in depth | 31.1 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentation
2 Dokumente
Bedienungsanleitung
Technisches Datenblatt
3 Dokumente
Konformitätserklärung
OC / CB-HU-002640
(0.18 Mo)
Konformitätserklärung
OC / CB-HU-002039
(4.32 Mo)
Konformitätserklärung
OC / CB-HU-003437
(0.65 Mo)
WÄHLEN SIE EINE AKTION