Direkt zum Inhalt
Logo print

Niloe Step Taster Wechselkontakt IP44 Farbe: Ultraweiß

Niloe Legrand

Niloe Step Taster Wechselkontakt IP44 Farbe: Ultraweiß

Best.-Nr. 864134 EAN. 3414971124271
Rabattgruppe : 26
35,85 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Model Single push button
Method of operation Rocker
Number of contacts as normally closed contact 0
Number of contacts as normally open contact 0
Number of contacts as change-over contact 1
Contactless type No
Number of rockers 1
Number of poles 2
Nominal voltage 250 V
Rated current 6 A
With lighting No
With complemantary luminous signal No
Feedback-signal contact No
Connection type Push-in clamp
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Label space/information surface No
Imprint None
Suitable for degree of protection (IP) IP44
Degree of impact strength (IK) IK04
Device width 75.8 mm
Device height 75.8 mm
Device depth 44.8 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 31 mm
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

2 Dokumente
Bedienungsanleitung
LE10245AA.pdf pdf (0.54 Mo)
Technisches Datenblatt
F02719EN-00.pdf pdf (0.63 Mo)
3 Dokumente
Konformitätserklärung
OC / CB-HU-002640 (0.18 Mo)
Konformitätserklärung
OC / CB-HU-002039 (4.32 Mo)
Konformitätserklärung
OC / CB-HU-003437 (0.65 Mo)