Direkt zum Inhalt
Logo print

Niloe Step Einsatz Bewegungsmelder Standard 3-Leiter

Licht Management Legrand

Niloe Step Einsatz Bewegungsmelder Standard 3-Leiter

Best.-Nr. 864065 EAN. 3414971786042
Rabattgruppe : 27
39,50 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Movement sensor
Sensor type Other
With DALI interface No
Constant light control Yes
HVAC-control No
Background monitoring No
Supplied remote control No
Mounting method Flush-mounted
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
Colour Anthracite
RAL-number (similar) 7037
Transparent No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Voltage type AC
Nominal voltage 230-230 V
Switch-off delay 0 s
Switching-on delay 0 s
Max. switching power 1000 W
Suitable for C-load Yes
With acoustic sensor No
Width 75.8 mm
Height 75.8 mm
Depth 52 mm
Built-in depth 32 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -10-70 °C
Terminals capacity 2.5-2.5 mm²

Dokumentation

2 Dokumente
Bedienungsanleitung
LE10217AB.pdf pdf (1.17 Mo)
Technisches Datenblatt
F03002EN-00.pdf pdf (0.24 Mo)