![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/86/LG-864315-WEB-R.jpg)
Niloe Step Abdeckung Hotelcardschalter Aluminium
Niloe
Legrand
Niloe Step Abdeckung Hotelcardschalter Aluminium
Best.-Nr. 864315
EAN.
3414971125209
Rabattgruppe : 26
32,85 €
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
Model | Hotel card |
---|---|
Imprint/indication | Other |
Utilization | Other |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Engage (snap) |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Antimicrobial treatment | No |
Colour | Aluminium |
---|---|
RAL-number (similar) | 7040 |
With label area | No |
With exchangeable lens/symbol | No |
Suitable for degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 60.4 mm |
Height | 63 mm |
Depth | 16 mm |
Operating / setting temperature | -5-40 °C |
Storage temperature | -10-70 °C |
Dokumentation
1 Dokument
Technisches Datenblatt
1 Dokument
Konformitätserklärung
OC / CB-HU-002444
(0.18 Mo)
WÄHLEN SIE EINE AKTION