![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/66/664781-LEGRAND-1000.jpg)
Niloe Lautsprecherauslass 2-fach Farbe: Ultraweiß
Niloe/Suno
Legrand
Niloe Lautsprecherauslass 2-fach Farbe: Ultraweiß
Best.-Nr. 664781
EAN.
3245066647814
Rabattgruppe : 26
27,50 €
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
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Other |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
Colour | White |
---|---|
RAL-number (similar) | 9003 |
Transparent | No |
Type of fastening | Mounting with claw and screw |
Number of modules (module system) | 2 |
With strain relief | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP31 |
Degree of impact strength (IK) | IK04 |
Device width | 50 mm |
Device height | 51 mm |
Device depth | 26 mm |
Built-in depth | 20 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -5-35 °C |
Dokumentation
1 Dokument
Technisches Datenblatt
WÄHLEN SIE EINE AKTION