Direkt zum Inhalt
Logo print

LivingNow Schutzkontaktsteckdose mit integriertem USB-C in der Farbe White

Living Now Bticino

LivingNow Schutzkontaktsteckdose mit integriertem USB-C in der Farbe White

Best.-Nr. KW4141USB EAN. 8005543653791
Rabattgruppe : 54
33,55 € / Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 1
Number of units 1
Number of modules (module system) 2
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Screwed terminal
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply No special power supply
Mounting method Flush-mounted
Type of fastening Other
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Matt
Antimicrobial treatment No
With loop through function No
With on/off switch No
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Bemessungsfehlerstrom 16 mA
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 76 mm
Gerätehöhe 73 mm
Device depth 41.5 mm
Min. depth of built-in installation box 41.5 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 31.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Terminals capacity 1-1.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1-1.5 mm²
Cable support Screw cable clamp
Cover Complete housing
Connected object No

Dokumentation

1 Dokument
Technisches Datenblatt
IDP000425_01-EN.pdf pdf (2.58 Mo)
1 Dokument

Ergänzungsprodukt

Sie benötigen möglicherweise auch

Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Details