Direkt zum Inhalt
Logo print

LivingNow Anschlussmodul für Bus-Rahmen von MyHome, 2-modulige Ausführung

Living Now - MyHOME Bticino

LivingNow Anschlussmodul für Bus-Rahmen von MyHome, 2-modulige Ausführung

Best.-Nr. K8003 EAN. 8005543646861
Rabattgruppe : 56
64,45 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Bus system KNX No
Bus system KNX-RF (Radio Frequent) No
Bus system radio frequent No
Bus system LON No
Bus system Powernet No
Other bus systems None
Mounting method Flush-mounted
Width in number of modular spacings 2
With LED indication No
Bus voltage stockable No
Number of integrated choke coils 0
Number of lines to feed 1
Max. output current 1 mA
Secondary voltage 5 V
Width 44 mm
Height 45 mm
Depth 38 mm
Built-in depth 36 mm
Degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Operating / setting temperature 5-50 °C
Storage temperature -10-70 °C
Voltage type AC/DC
Nominal voltage 100-265 V
Supply current 0-0.028 A
Frequency 80000-105000 Hz
Standby consumption 0.01 mA
Energy class A
Electric supplying direction By the rear of the product
Mandatory neutral No
Terminal marking indication Yes
Colour Grey
RAL-number 9016
Halogen free No
Connection type Screwed terminal
Terminals capacity 1-2.5 mm²
Connected object No
Operating method SCS

Dokumentation

2 Dokumente
Bedienungsanleitung
LE11484AA.pdf pdf (3.42 Mo)
Technisches Datenblatt
ST-00000541-EN.pdf pdf (0.2 Mo)