Direkt zum Inhalt
Logo print

LivingNow Abdeckrahmen 6-modulig in der Farbausführung Ice

Living Now Bticino

LivingNow Abdeckrahmen 6-modulig in der Farbausführung Ice

Best.-Nr. KA4806DW EAN. 8005543614655
Rabattgruppe : 54
17,85 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Number of units 1
Mounting direction Horizontal
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 6
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9016
Transparent No
With hinged lid No
Degree of protection (IP) Other
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 192.5 mm
Height 86 mm
Depth 31 mm
Built-in width 192.5 mm
Built-in height 86 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Dokumentation

1 Dokument
Technisches Datenblatt
F02845EN-01.pdf pdf (0.59 Mo)
1 Dokument
1 Dokument
Konformitätserklärung
AENOR-030/002589 (0.29 Mo)