Direkt zum Inhalt
Logo print

Lautsprecherklemme

LivingLight Bticino

Lautsprecherklemme

Best.-Nr. L4294 EAN. 8012199739489
Rabattgruppe : 55
9,96 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Basic element with central cover plate
Utilization Loudspeaker connection
Support ring No
With dust cover No
With hinged lid No
Outlet direction Straight
Imprintable label Without indication field
With imprint Yes
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Anthracite
RAL-number (similar) 7016
Transparent No
Type of fastening Engage (snap)
Number of modules (module system) 1
With strain relief No
Luster terminal Yes
Suitable for degree of protection (IP) IP30
Degree of impact strength (IK) IK06
Device width 22 mm
Device height 44 mm
Device depth 33.5 mm
Built-in depth 14 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C