Direkt zum Inhalt
Logo print

Hohlwand-Geräte-Verbindungsdose; Tiefe 61 mm; orange

UP-Dosen Legrand

Hohlwand-Geräte-Verbindungsdose; Tiefe 61 mm; orange

Best.-Nr. A01022 EAN. 4010957010225
Rabattgruppe : 00
1,15 € / Stück Verpackungseinheit 25 Stück
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Mounting method Hollow wall
Shape Round
Construction type Built-in installation box (device box)
Model Single
Provided with revolving ring No
Couplable Yes
Equipped with None
Durchmesser 68 mm
Tiefe 61-61 mm
For number of electric fittings 1
Mounting switching equipment Screwing
With screws Yes
Housing feed-through by break-out opening Yes
Housing feed-through by seal membrane No
Housing feed-through by nozzle No
Housing feed-through by step membrane No
For tube diameter 20 mm
Suitable for cable diameter 4-9 mm
Inlet from the rear No
Number of inlets 8
Material Plastic
Halogen free No
Surface protection Untreated
Colour Orange
Degree of protection (IP) IP30
Cover model None
Transparent cover No
Sealable No
Circuit integrity None
With screening No
Air tight No
Max. Leiterquerschnitt 2.5 mm²
Luminaire hook mounting No
Stutzen Vierkantstutzen
Special application None