![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/PB/BT-PB504N-WEB-F.jpg)
Hohlwand-Dose 4-modulig (ersetzt PB504)
Installationsprodukte
Bticino
Hohlwand-Dose 4-modulig (ersetzt PB504)
Best.-Nr. PB504N
EAN.
8005543592373
Rabattgruppe : 55
7,46 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Mounting method | Hollow wall |
---|---|
Shape | Rectangular |
Construction type | Device connection box (round/square) |
Model | 4-fold |
Provided with revolving ring | No |
Couplable | No |
Equipped with | None |
Width | 71 mm |
Depth | 52.3-56.3 mm |
For number of electric fittings | 6 |
Mounting switching equipment | Screw or spread out |
With screws | Yes |
Housing feed-through by break-out opening | No |
Housing feed-through by seal membrane | No |
Housing feed-through by nozzle | No |
Housing feed-through by step membrane | No |
For tube diameter | Other |
Suitable for cable diameter | 16-25 mm |
Pipe locking | No |
Pipe locking optional | No |
Inlet from the rear | Yes |
Number of inlets | 6 |
---|---|
Material | Plastic |
Halogen free | Yes |
Surface protection | Untreated |
Colour | Yellow |
Degree of protection (IP) | IP40 |
Cover model | None |
Cover attachment | Other |
Sealable | No |
Circuit integrity | None |
With screening | No |
Air tight | No |
Max. conductor cross section | 0 mm² |
Number of poles of the clamp | 0 |
Clamp position fixed | No |
Luminaire hook mounting | No |
Nozzle | None |
Special application | None |
Degree of impact strength (IK) | IK02 |
Operating / setting temperature | -5-60 °C |
Storage temperature | -10-70 °C |
Dokumentation
1 Dokument
BIM-Datei
3 Dokumente
EPD-Erklärung
Konformitätserklärung
OC / CB-FR_700722
(0.42 Mo)
Konformitätserklärung
IMQ-CA02.06163
(2.27 Mo)
WÄHLEN SIE EINE AKTION