![](https://assets.legrand.com/pim/PHOTOS-WEB/BTICINO/34/BT-343072-WEB-F.jpg)
FRONTBLENDE LINEA3000 AUDIO
LINEA 3000
Bticino
FRONTBLENDE LINEA3000 AUDIO
Best.-Nr. 343072
EAN.
8005543618578
Rabattgruppe : 51
65,15 €
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
Installation technique | Other |
---|---|
Material | Aluminium |
Type of interface | Other |
Mounting method | Flush-mounted |
Width | 100 mm |
Height | 190 mm |
Depth | 6 mm |
Degree of impact strength (IK) | IK10 |
---|---|
Degree of protection (IP) | IP54 |
Operating / setting temperature | -25-70 °C |
Storage temperature | -25-70 °C |
Colour | Aluminium |
Halogen free | Yes |
Addressable | Yes |