![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-483326-WEB-R.jpg)
Fallstück 90° 400x100, Tauchfeuerverzinkt
Kabelrinnen
Legrand
Fallstück 90° 400x100, Tauchfeuerverzinkt
Best.-Nr. 483326
EAN.
3414971034884
Rabattgruppe : 85
332,80 €
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
Change of direction | Vertically descending |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 100 mm |
Cable tray height | 100 mm |
Cable tray width | 400 mm |
Material thickness | 0.7 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Hot-dip galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
5 Dokumente
Technisches Datenblatt
Technisches Handbuch
Montageanleitung
Whitebook
Whitebook
WÄHLEN SIE EINE AKTION