![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/48/LG-483504-WEB-R.jpg)
Fallstück 90° 400x100 Sendzimirverzinkt
Kabelrinnen
Legrand
Fallstück 90° 400x100 Sendzimirverzinkt
Best.-Nr. 483504
EAN.
3414971035027
Rabattgruppe : 85
249,30 €
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
Change of direction | Vertically descending |
---|---|
Angle | 90° |
Construction type | Bend rigid |
With cover | No |
Inner radius | 100 mm |
Cable tray height | 100 mm |
Cable tray width | 400 mm |
Material thickness | 0.7 mm |
Side perforation | No |
Bottom perforation | No |
NATO-mounting holes | No |
---|---|
Model | Without connector |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Continuously galvanized |
Operating / setting temperature | -20-120 °C |
Storage temperature | -20-120 °C |
Halogen free | Yes |
Dokumentation
4 Dokumente
Technisches Datenblatt
Whitebook
Technisches Handbuch
Montageanleitung
1 Dokument
Konformitätserklärung
NF-NF004_1084
(1.66 Mo)
WÄHLEN SIE EINE AKTION