Direkt zum Inhalt
Logo print

Einsatz Zugschalter Universal Aus-/ Wechsel 1-polig 6AX/250V~

Pro21 Legrand

Einsatz Zugschalter Universal Aus-/ Wechsel 1-polig 6AX/250V~

Best.-Nr. 775809 EAN. 3245067758090
Rabattgruppe : 21
29,95 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Wiring system Two-way switch
Method of operation Pull cord
Assembly arrangement Basic element with central cover plate
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Grey
RAL-number (similar) 7016
Colour of switch operator Grey
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP21
Degree of impact strength (IK) IK02
Nominal voltage 250 V
Rated current 6 A
Switching current for fluorescent lamps 6 AX
Feedback-signal contact No
Connection type Other
Heating switch No
Washing machine switch No
Device width 71 mm
Device height 71 mm
Device depth 45 mm
Built-in depth 21.5 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-40 °C
Storage temperature -5-40 °C
Voltage type AC
Frequency 50-60 Hz
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Bedienungsanleitung
N453090460-10.pdf pdf (2.47 Mo)
1 Dokument
Konformitätserklärung
OC / CB-NL-15251 (0.07 Mo)