Direkt zum Inhalt
Logo print

Einsatz Wipptaster Jalousie

Pro21 Legrand

Einsatz Wipptaster Jalousie

Best.-Nr. 775814 EAN. 3245067758144
Rabattgruppe : 21
28,10 € / 1 piece
Unverbindliche Preisempfehlung exkl. MwSt.
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen

Technische Merkmale

Assembly arrangement Other
Model 1-pole push button
Number of poles 1
Method of operation Other
Mechanical controllable Yes
Electronic controllable No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Type of fastening Mounting with screw
Connection type Screwed terminal
Colour Other
Transparent No
Label space/information surface No
Suitable for degree of protection (IP) IP2X
Rated current 10 A
Nominal voltage 250 V
Number of buttons 3
Device width 71 mm
Device height 71 mm
Device depth 61 mm
Built-in depth 38 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Degree of impact strength (IK) IK02
Operating / setting temperature -10-40 °C
Storage temperature -10-60 °C
Antimicrobial treatment No
Cable section 2.5-2.5 mm²

Dokumentation

1 Dokument
Bedienungsanleitung
N453090460-10.pdf pdf (2.47 Mo)
2 Dokumente
Konformitätserklärung
OC / CB-NL-15251 (0.07 Mo)
Konformitätserklärung
VDE-40036021 (0.49 Mo)