![](https://assets.legrand.com/pim/PHOTOS-WEB/LEGRAND/77/775803-LEGRAND-600.jpg)
Einsatz Wippschalter Aus- 3-polig 10AX/400V~
Pro21
Legrand
Einsatz Wippschalter Aus- 3-polig 10AX/400V~
Best.-Nr. 775803
EAN.
3245067758038
Rabattgruppe : 21
38,85 €
/
1 piece
Unverbindliche Preisempfehlung
exkl. MwSt.
Teilen
Sie können nur 4 Produkte vergleichen, Sie müssen 1 Produkt aus der Vergleichsliste entfernen, um dieses Produkt hinzuzufügen
Technische Merkmale
Wiring system | 3-pole switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Basic element |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Flush-mounted |
Type of fastening | Mounting with claw and screw |
With mounting plate | Yes |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Matt |
Colour | Other |
RAL-number (similar) | 7016 |
Colour of switch operator | Other |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
Type of lighting | Other |
Suitable for degree of protection (IP) | IP21 |
Degree of impact strength (IK) | IK02 |
---|---|
Nominal voltage | 400 V |
Rated current | 10 A |
Switching current for fluorescent lamps | 10 AX |
Feedback-signal contact | No |
Connection type | Other |
Heating switch | No |
Washing machine switch | No |
Device width | 71 mm |
Device height | 71 mm |
Device depth | 32.5 mm |
Built-in depth | 21.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-40 °C |
Storage temperature | -5-40 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
Dokumentation
2 Dokumente
Konformitätserklärung
MEEI-D1387V109
(0.09 Mo)
Konformitätserklärung
OC / CB-HU-244
(0.08 Mo)
WÄHLEN SIE EINE AKTION